Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Reference 62231 - Pan head machine screw six lobe recess - DIN 7985 - Stainless steel
Visserie - Boulonnerie - Acier Inoxydable
...
Reference 62231 - Pan head machine screw six lobe recess - DIN 7985 - Stainless steel
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Acton 622315X8
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Reference
REF
DXL
matière
MAT
Nominal diameter
D [mm]
nominal lenght
L [mm]
Height of the head
K [mm]
C [mm]
TXA [mm]
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
622313X16
3x16
Inox A2
3.0
16
2.4
3.000
2.820
622313X20
3x20
Inox A2
3.0
20
2.4
3.000
2.820
622314X6
4x6
Inox A2
4.0
6
3.1
4.150
3.940
622314X8
4x8
Inox A2
4.0
8
3.1
4.150
3.940
622314X10
4x10
Inox A2
4.0
10
3.1
4.150
3.940
622314X12
4x12
Inox A2
4.0
12
3.1
4.150
3.940
622314X16
4x16
Inox A2
4.0
16
3.1
4.150
3.940
622314X20
4x20
Inox A2
4.0
20
3.1
4.150
3.940
622314X25
4x25
Inox A2
4.0
25
3.1
4.150
3.940
622314X30
4x30
Inox A2
4.0
30
3.1
4.150
3.940
622315X8
5x8
Inox A2
5.0
8
3.7
4.700
4.520
622315X10
5x10
Inox A2
5.0
10
3.7
4.700
4.520
622315X12
5x12
Inox A2
5.0
12
3.7
4.700
4.520
622315X16
5x16
Inox A2
5.0
16
3.7
4.700
4.520
622315X20
5x20
Inox A2
5.0
20
3.7
4.700
4.520
622315X25
5x25
Inox A2
5.0
25
3.7
4.700
4.520
622315X30
5x30
Inox A2
5.0
30
3.7
4.700
4.520
622315X35
5x35
Inox A2
5.0
35
3.7
4.700
4.520
622315X40
5x40
Inox A2
5.0
40
3.7
4.700
4.520
Visa komprimerad display (31 produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Visserie - Boulonnerie - Acier Inoxydable
- Reference 62231
Order number
acton_622315X8
Shorttext
Pan head machine screw six lobe recess - DIN 7985 - Stainless steel
Sista förändringen
06.08.2024 08:36:30
Enhet
Nyckelord
Metric
Pan head machine screw
Reference
Stainless steel
machine
recess
scews
Klassificeringar
CNS
CNSERPBASE Object Properties
Standards
DIN-7x-79x-DIN 7985 DIN 7985